GN 918.7 Cam locking levers

Locking downwards, stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever

AISI 303 stainless steel, sand-blasted matte finish.

Handle

Type PLX. Phenolic based (PF) Duroplast, black colour, glossy finish.

Washer

AISI 630 hardened stainless steel.

Helical cam

Nickel-plated AISI 303 stainless steel.

Reference bushing (executions GN 918.7-KVS, GN 918.7-GVS, GN 918.7-SKS)

Hardened stainless steel.

Threaded bushing (executions GN 918.7-KVB, GN 918.7-GVB, GN 918.7-SKB)

Hardened stainless steel.

Standard executions

AISI 630 hardened stainless steel threaded pin:

  • GN 918.7-KV: with angled lever
  • GN 918.7-GV: with straight lever.
  • GN 918.7-SK: with hexagon.

AISI 304 stainless steel cylindrical head screw on the operator side:

  • GN 918.7-KVS: with angled lever
  • GN 918.7-GVS: with straight lever.
  • GN 918.7-SKS: with hexagon.

AISI 304 stainless steel cylindrical head screw on the rear side:

  • GN 918.7-KVB: with angled lever
  • GN 918.7-GVB: with straight lever.
  • GN 918.7-SKB: with hexagon.

Suffix for the direction of the locking action:

  • L: anticlockwise locking action.
  • R: clockwise locking action (version shown in the drawings).
General information

Features and applications

The GN 918.7 cam locking levers have a circumferential wedge-shaped surface and enable the achievement of high locking grades ​​with fast and safe locking-unlocking movements.

Thanks to the reduced inclination angle (cam angle), the system is self-locking.

The lever is connected to the cam by means of a toothed element providing precise positioning while releasing the screw.

The washer eliminates the need for expensive items with female threadings and therefore the screw can be used directly on T-nuts for connection plates.

GN 918.7-KV - Tilted lever, threaded pin 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT