DIN 950 (inch sizes) Spoked handwheels

Cast iron

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specification

Material

Cast iron, turned and polished rim.

Standard executions

Standard reamed hole.

  • DIN 950-A: without handle.
  • DIN 950-D: with revolving handle DIN 98 zinc-plated steel.
Other executions

Special executions on request

  • H11 square mounting hole (DIN 950-V).
  • Cast iron handwheels (DIN 950-GG).
  • Diameter D = 12.40 - 15.75 - 16.69 (315, 400, 500 mm).

Other executions on request

Standard metric holes.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT