SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Cast iron
Material
Cast iron, turned and polished rim.
Standard executions
Standard reamed hole.
- DIN 950-A: without handle.
- DIN 950-D: with revolving handle DIN 98 zinc-plated steel.
Special executions on request
- H11 square mounting hole (DIN 950-V).
- Reamed hole and keyway in compliance with ANSI B17.1-1967 tolerance.
- Cast iron handwheels (DIN 950-GG).
- Diameter D = 12.40 - 15.75 - 16.69 (315, 400, 500 mm).
Other executions on request
Standard metric holes.