VDT. (inch sizes) Solid handwheels

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specification

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Boss cap

Acetal resin based (POM) technopolymer, black colour, matte finish, push-fit assembly.

Ring

Matte anodised aluminium.

(ELESA Original design - Reg. U.S. Pat. & TM Off.)

Standard executions

Black-oxide steel boss, standard reamed hole.

  • VDT.: without handle.
  • VDT+I: with revolving handle I.621+x in technopolymer.
  • VDT+IR: with fold-away handle IR.620 in technopolymer.
Accessories

Accessories on request

Axial retaining washer GN 184799.

Other executions

Special executions on request

Bosses with hole and keyway in compliance with  ANSI B17.1-1967 tolerance

To order the handwheel with keyway complete code and description with the index -K (i.e. 9170307-K VDT.100 A-3/8-K).

Other executions on request

Standard metric holes.

VDT+I (inch sizes) - Revolving handle 
General information

Ergonomy

The rim with internal rear scallops makes the grip and the manoeuvre of the handwheel easier.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT