SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Aluminum

Versions
- Version Q: with cross hole
- Version A: with axial bore
- Version W: with pin
Coding
- I: ball element with internal thread
- S: ball element with external thread
Identification no.
- 1: clamping with adjustable hand lever
- 2: clamping with grub screw
Body, clamping element
Aluminum
- Anodized, natural color EL
- Anodized, black ES
Ball element
Aluminum, plain finish
Adjustable hand lever (identification no. 1)
Die-cast zinc alloy
Epoxy resin coating
Grey colour, RAL 9006, textured finish
Threaded insert and retaining screw
AISI 303 stainless steel
Grub screw (identification no. 2)
Stainless Steel AISI 304
Socket cap screw DIN 912 (type Q)
Stainless Steel AISI 304
Grub screw DIN 913 (type A)
Stainless Steel AISI 304
Features and applications
Swivel ball joint mounting clamps GN 487 allow precise and stepless adjustment of the ball pivot within the swivel range. This makes it easy to position and adjust components such as scanners, cameras and lighting.
Thanks to the efficient clamping mechanism, even small amounts of tightening torque result in comparatively strong clamping forces on the ball. To readjust the joint, the clamping must be completely released. The hand lever (identification no. 1) can be used to easily operate the clamping mechanism without tools.
For a permanent high stop torque, the contact surfaces of the balls must be kept free of grease. Exceeding the recommended tightening torques increases the stop torque but may result in increased wear of the clamping mechanism.


On request
Ball elements with other thread sizes and inch thread (as for swivel ball joints GN 784).