GN 487 Swivel Ball Joint Mounting Clamps

Aluminum

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Versions

  • Version Q: with cross hole
  • Version A: with axial bore
  • Version W: with pin

Coding

  • I: ball element with internal thread
  • S: ball element with external thread

Identification no.

  • 1: clamping with adjustable hand lever
  • 2: clamping with grub screw

Body, clamping element

Aluminum

  • Anodized, natural color     EL
  • Anodized, black     ES

Ball element

Aluminum, plain finish

Adjustable hand lever (identification no. 1)

Die-cast zinc alloy

Epoxy resin coating

Grey colour, RAL 9006, textured finish

Threaded insert and retaining screw

AISI 303 stainless steel

Grub screw (identification no. 2)

Stainless Steel AISI 304

Socket cap screw DIN 912 (type Q)

Stainless Steel AISI 304

Grub screw DIN 913 (type A)

Stainless Steel AISI 304

General information

Features and applications

Swivel ball joint mounting clamps GN 487 allow precise and stepless adjustment of the ball pivot within the swivel range. This makes it easy to position and adjust components such as scanners, cameras and lighting.

Thanks to the efficient clamping mechanism, even small amounts of tightening torque result in comparatively strong clamping forces on the ball. To readjust the joint, the clamping must be completely released. The hand lever (identification no. 1) can be used to easily operate the clamping mechanism without tools.

For a permanent high stop torque, the contact surfaces of the balls must be kept free of grease. Exceeding the recommended tightening torques increases the stop torque but may result in increased wear of the clamping mechanism.

GN 487-A-S-2 - With axial bore, with external thread, screw 
GN 487-A-S-2 - With axial bore, with external thread, screw 
On request

On request

Ball elements with other thread sizes and inch thread (as for swivel ball joints GN 784).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.