RMT-T Flat magnets

With handle, technopolymer

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer housing.

Magnet

(NdFeB) Neodymium- iron-boron, for temperatures up to 80°C.

See Retaining magnets technical data.

Standard executions

  • RMT-T-ND-A-GR: solid handle, grey colour RAL 7040.
  • RMT-T-ND-A-RD: solid handle, red colour RAL 3031.
  • RMT-T-ND-A-WT: solid handle, white colour RAL 9003.
  • RMT-T-ND-A-BK: solid handle, black colour RAL 9004.
  • RMT-T-ND-B-GR: handle with eyelet, grey colour RAL 7040.
  • RMT-T-ND-B-RD: handle with eyelet, red colour RAL 3031.
  • RMT-T-ND-B-WT: handle with eyelet, white colour RAL 9003.
  • RMT-T-ND-B-BK: handle with eyelet, black colour RAL 9004.
General information

Features and applications

RMT-T magnets equipped with a practical handle are mainly used for holding drawings, documents, and similar on a metal surface.

The version with eyelet and retaining chain is recommended to avoid losing the magnet.

The neodymium-iron-boron (NdFeB) magnetic material is characterised by a high adhesive force.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT