RMT-NK Flat magnets

With handle, nickel-plated steel housing

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Nickel-plated steel housing.

No-slip coating

Thermoplastic elastomer (TPE), hardness 80 shore A.

Magnet

(NdFeB) Neodymium- iron-boron, for temperatures up to 80°C.

See Retaining magnets technical data.

Standard executions

  • RMT-NK-A: without no-slip coating.
  • RMT-NK-AS: with no-slip coating.
General information

Features and applications

RMT-NK magnets equipped with a practical handle are mainly used for holding drawings, documents, and similar on a metal surface.

The elastomer surface increases the friction coefficient, improving adhesion and prevents damage (scratches) on sensitive surfaces.

The neodymium-iron-boron (NdFeB) magnetic material is characterised by a high adhesive force.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT