SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
With handle, nickel-plated steel housing
Material
Nickel-plated steel housing.
No-slip coating
Thermoplastic elastomer (TPE), hardness 80 shore A.
Magnet
(NdFeB) Neodymium- iron-boron, for temperatures up to 80°C.
See Retaining magnets technical data.
Standard executions
- RMT-NK-A: without no-slip coating.
- RMT-NK-AS: with no-slip coating.
Features and applications
RMT-NK magnets equipped with a practical handle are mainly used for holding drawings, documents, and similar on a metal surface.
The elastomer surface increases the friction coefficient, improving adhesion and prevents damage (scratches) on sensitive surfaces.
The neodymium-iron-boron (NdFeB) magnetic material is characterised by a high adhesive force.