SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Steel or stainless steel sheet
Standard executions
AISI 304 stainless steel:
- GN 136-NI-A: without holes, for welding.
- GN 136-NI-B: holes for cylindrical-head screws.
- GN 136-NI-C: holes for countersunk head screws.
- GN 136-NISW-B: holes for cylindrical head screws, epoxy resin coating, black colour.
Steel, zinc plated (AISI 304 stainless steel pin):
- GN 136-ST-B: holes for cylindrical-head screws.
- GN 136-ST-C: holes for countersunk head screws.
Rotation angle (approximate value)
Max 280° (-100° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).