SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Stainless steel
Versions
- Type H: vertically adjustable
- Type B: horizontally adjustable
- Type HB: vertical and/or horizontal adjustable
- Type D: with through-holes
- Type DH: with through-holes, vertical adjustable
- Type DB: with through-holes, horizontal adjustable
AISI CF-8 stainless steel NI
- matte shot-blasted GS
Pin
AISI 316Ti stainless Steel
Information
Hinges GN 235-NI are adjustable in height or width along the slots, depending on the design, and are fastened with hex-head, oval-head or cylinder screws with a low head.
Thanks to sufficient space (installation space) available for screw heads and washers, the hinges can be opened by 180° without collision.
The hinge drill pattern corresponds with that of the CMM-SST hinge family, which allows the hinges to be exchangeable.