GN 235-NI Hinges with adjusting slotted holes

Stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Versions

  • Type H: vertically adjustable
  • Type B: horizontally adjustable
  • Type HB: vertical and/or horizontal adjustable
  • Type D: with through-holes
  • Type DH: with through-holes, vertical adjustable
  • Type DB: with through-holes, horizontal adjustable

AISI CF-8 stainless steel     NI

  • matte shot-blasted     GS

Pin

AISI 316Ti stainless Steel

Information

Information

Hinges GN 235-NI are adjustable in height or width along the slots, depending on the design, and are fastened with hex-head, oval-head or cylinder screws with a low head.

Thanks to sufficient space (installation space) available for screw heads and washers, the hinges can be opened by 180° without collision.

The hinge drill pattern corresponds with that of the CMM-SST  hinge family, which allows the hinges to be exchangeable.

GN 235-NI-DH - With through-holes, vertical adjustable 
Accessories

Accessories

  • Spacer plates for hinges PCM-SP .
  • Spacer for hinge fixing PCM-TH .
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT