SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer

Material
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Boss cap
- ECA.W: glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied, removable by a screwdriver.
Available also as accessory sold separately (see table).
Standard executions
Brass boss, threaded pass-through hole.
- ESN-B: with cap.
- ESN-FP: without cap.
Other executions on request
Also available with standard metric holes.
Ergonomy and design
The slightly concave marks on the wing help to position the fingers in order to apply the maximum force when turning.
Accessories on request
- ECA.W: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly (see table).