ESN. (inch sizes) Single wing nuts

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Boss cap

  • ECA.W: glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied, removable by a screwdriver.

Available also as accessory sold separately (see table).

Standard executions

Brass boss, threaded pass-through hole.

  • ESN-B: with cap.
  • ESN-FP: without cap.
General information

Other executions on request

Also available with standard metric holes.

Ergonomy and design

The slightly concave marks on the wing help to position the fingers in order to apply the maximum force when turning.

Accessories

Accessories on request

  • ECA.W: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly (see table).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT