SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Cast iron or aluminium
Standard executions
Cast iron.
- DIN 6336-GG-A: without hole.
- DIN 6336-GG-B: with pass-through plain hole.
- DIN 6336-GG-C: with blind plain hole.
- DIN 6336-GG-D: with pass-through threaded hole.
- DIN 6336-GG-E: with threaded blind hole.
Aluminium, forged. Matte, tumbled finish.
- DIN 6336-AL-C-MT: with blind plain hole.
- DIN 6336-AL-D-MT: with pass-through threaded hole.
- DIN 6336-AL-E-MT: with threaded blind hole.