DIN 6336 (inch sizes) Lobe knobs

Cast iron or aluminium

Select item

loading

Technical specifications

Scroll horizontally
Main Specification

Standard executions

Cast iron.

  • DIN 6336-GG-A: without hole.
  • DIN 6336-GG-B: with pass-through plain hole.
  • DIN 6336-GG-C: with blind plain hole.
  • DIN 6336-GG-D: with pass-through threaded hole.
  • DIN 6336-GG-E: with threaded blind hole.

Aluminium, forged. Matte, tumbled finish.

  • DIN 6336-AL-C-MT: with blind plain hole.
  • DIN 6336-AL-D-MT: with pass-through threaded hole.
  • DIN 6336-AL-E-MT: with threaded blind hole.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT