GN 6336.5 Lobe knobs

Stainless steel, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 6336.5-A4P: Precision cast AISI 316 stainless steel hand knob, polished finish, AISI 316 stainless steel threaded pin.

AISI 303 stainless steel threaded pin:

  • GN 6336.5-ES: Precision cast CF-8 stainless steel hand knob.
  • GN 6336.5-AM: Aluminium cast hand knob, matte finish.
  • GN 6336.5-AP: Aluminium cast hand knob, polished finish.
General information

Features and applications

Star knobs GN 6336.5 satisfy the dimensions of the DIN 6336 but differ in terms of their non-scooping geometry, which makes cleaning easier and helps prevent possible build-up of dirt.

They are suitable for areas with special hygiene requirements and, thanks to the material used, for applications in highly corrosive environments.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT