SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Stainless steel, aluminium
Standard executions
- GN 6336.5-A4P: Precision cast AISI 316 stainless steel hand knob, polished finish, AISI 316 stainless steel threaded pin.
AISI 303 stainless steel threaded pin:
- GN 6336.5-ES: Precision cast CF-8 stainless steel hand knob.
- GN 6336.5-AM: Aluminium cast hand knob, matte finish.
- GN 6336.5-AP: Aluminium cast hand knob, polished finish.
Features and applications
Star knobs GN 6336.5 satisfy the dimensions of the DIN 6336 but differ in terms of their non-scooping geometry, which makes cleaning easier and helps prevent possible build-up of dirt.
They are suitable for areas with special hygiene requirements and, thanks to the material used, for applications in highly corrosive environments.