RMS Flat rectangular retaining magnets

with threaded insert

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Zinc-plated steel threaded insert.

No-slip coating

Thermoplastic elastomer (TPE), hardness 80 shore A.

Standard execution

Neodymium-iron-boron (NdFeB) magnet, for temperatures up to 80°C (60°C for RMS-43x31).

With threaded insert:

  • RMS-ND-1-BK: with no-slip coating in RAL 9011 black colour.
  • RMS-ND-1-WT: with no-slip coating in RAL 9016 white colour.

With recessed threaded insert:

  • RMS-ND-I-1-BK: with no-slip coating in RAL 9011 black colour.
  • RMS-ND-I-1-WT: with no-slip coating in RAL 9016 white colour.

With two threaded inserts:

  • RMS-ND-2-BK: with no-slip coating in RAL 9011 black colour.
  • RMS-ND-2-WT: with no-slip coating in RAL 9016 white colour.

With two recessed threaded inserts:

  • RMS-ND-I-2-BK: with no-slip coating in RAL 9011 black colour.
  • RMS-ND-I-2-WT: with no-slip coating in RAL 9016 white colour.

Retaining magnets technical data.

General information

Features and applications

RMS flat rectangular retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.

The configuration with recessed bushing (RMS-ND-I) allows for fixing without visible protrusions, also improving the aesthetic result.

The elastomer surface increases the friction coefficient when lateral retaining forces are present, giving a better adhesion. These magnets are preferably used for sensitive surfaces.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.