SELF-SANITISATION AGAINST BACTERIA AND FUNGI
with threaded insert
Material
Zinc-plated steel threaded insert.
No-slip coating
Thermoplastic elastomer (TPE), hardness 80 shore A.
Standard execution
Neodymium-iron-boron (NdFeB) magnet, for temperatures up to 80°C (60°C for RMS-43x31).
With threaded insert:
- RMS-ND-1-BK: with no-slip coating in RAL 9011 black colour.
- RMS-ND-1-WT: with no-slip coating in RAL 9016 white colour.
With recessed threaded insert:
- RMS-ND-I-1-BK: with no-slip coating in RAL 9011 black colour.
- RMS-ND-I-1-WT: with no-slip coating in RAL 9016 white colour.
With two threaded inserts:
- RMS-ND-2-BK: with no-slip coating in RAL 9011 black colour.
- RMS-ND-2-WT: with no-slip coating in RAL 9016 white colour.
With two recessed threaded inserts:
- RMS-ND-I-2-BK: with no-slip coating in RAL 9011 black colour.
- RMS-ND-I-2-WT: with no-slip coating in RAL 9016 white colour.
Features and applications
RMS flat rectangular retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.
The configuration with recessed bushing (RMS-ND-I) allows for fixing without visible protrusions, also improving the aesthetic result.
The elastomer surface increases the friction coefficient when lateral retaining forces are present, giving a better adhesion. These magnets are preferably used for sensitive surfaces.