LV.FO+SJF Levelling feet for ground mounting

technopolymer base, SUPER-technopolymer joint

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Ball joint

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour.

Standard executions

  • LV.FO+SJF: without no-slip disk.
  • LV.FO-AS+SJF: with NBR rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base.
General information

Features and applications

The special knurling under the base edge that rests on the ground provides excellent grip and stability on uneven surfaces even without the no-slip disk.

The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).

Used for direct fixing using standard screws, without the need for a threaded stem.

Ground mounting

By means of two holes, supplied closed by a diaphragm (which can be easily removed by a metal tool) to avoid all unhealthy deposits of dirt and dust (see Fig. 1).

LV.FO-AS+SJF - With no-slip disk 
LV.FO-AS+SJF - With no-slip disk 
Other executions

Another standard execution

SJF: ball joint.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT