LS.A+SJF Levelling elements

technopolymer base, SUPER-technopolymer joint

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Ball joint

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour.

Standard executions

  • LS.A+SJF: without no-slip disk.
  • LS.A-AS+SJF: with NBR rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base.
General information

Features and applications

The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).

Used for direct fixing using standard screws, without the need for a threaded stem.

LS.A-AS+SJF - With no-slip disk 
Other executions

Another standard execution

SJF: ball joint.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT