GN 328.5 Bridge handles

AISI 316 stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 316 stainless steel, sandblasted matte finish.

Standard executions

  • GN 328.5-A: back mounting, threaded blind holes.
  • GN 328.5-B: Front mounting, pass-through holes for cylindrical-head screws with hexagon socket.
General information

Features and applications

The GN 328.5 bridge handles are characterised by high stability and an ergonomic design.

The finger recesses on the underside of the handle offer a particularly comfortable grip.

Other executions

Special executions on request

Different finishes.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT