SELF-SANITISATION AGAINST BACTERIA AND FUNGI
AISI 316 stainless steel
Material
AISI 316 stainless steel, sandblasted matte finish.
Standard executions
- GN 328.5-A: back mounting, threaded blind holes.
- GN 328.5-B: Front mounting, pass-through holes for cylindrical-head screws with hexagon socket.
Features and applications
The GN 328.5 bridge handles are characterised by high stability and an ergonomic design.
The finger recesses on the underside of the handle offer a particularly comfortable grip.
Special executions on request
Different finishes.