PMT.101-SST-VD Indexing Plungers

with rest position, Visually Detectable SUPER-technopolymer body

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Special glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, blue colour RAL 5005.

Plunger

AISI 303 stainless steel.

Suggested tolerance for matching hole = H7.

Knob

High-resilience polyamide based (PA) technopolymer, RAL 5005 blue colour, matte finish.

Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).

Spring

AISI 302 stainless steel.

Locking nut

NTT-VD: Special glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, blue colour RAL 5005.

Available also as accessory sold separately (see table).

Standard executions

  • PMT.101-SST-A-VD: without locking nut.
  • PMT.101-SST-AK-VD: with locking nut, supplied not assembled.
General information

Features and applications

  • The RAL 5005 blue colour is easily visible in case of accidental food contamination.
  • Resistant to several cleaning cycles with solvents and other chemical agents, for this reason they are suitable for applications as in the pharmaceutical or food industry.
  • Anticorrosive material: suitable even in the presence of liquid or humidity.
  • Lightness and high mechanical resistance of the product.
  • The SUPER-technopolymer threaded body of the plunger offers a low friction factor to the plunger stroke; no lubricating maintenance is FDA required.
  • The stop toothing (for the rest position) made out of SUPER-technopolymer: no risk of seizure or wear.
Instructions of use

Assembly instructions

Make sure that no machining residues are left on the threaded hole for the assembly indexing plunger (see fig. 1). Do not make any chamfering in the hole (see fig. 2).

SUPER-technopolymer product based on ELESA technology, dimensions according to GN 617 standards as agreed with Otto Ganter GmbH Co. KG.

PMT.101-SST-AK-VD - With locking nut 
Other executions

Another standard execution

PMT.100-SST-VD: indexing plungers without rest position.

Accessories

Accessories on request

NTT-VD: Special glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, blue colour RAL 5005.

CodeDescription
191083NTT-M10x1-VD
191085NTT-M12x1,5-VD
191087NTT-M16x1,5-VD
191089NTT-M20x1,5-VD
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT