SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Duroplast
Material
Phenolic based (PF) Duroplast, black or red colour, glossy finish.
Standard executions
- PLX.: threaded blind hole.
- PLX-B: brass boss, threaded blind hole.
- PLX-N: slightly cone-shaped plain blind hole. The elastic coupling, by press-fit assembly on h9 tolerance drawn stock bars, is not affected by vibrations and prevents the handle from slipping off (see Technical data).
Assembly instructions (PLX-N)
Fit the handle onto slight chamfered shaft end and push as far as possible by hand or by means of a small press. Alternatively it is possible to tap the handle with a plastic or wooden mallet until firmly in place. In this case we strongly recommend to use a cloth or other suitable soft material over the product to avoid any surface damage.