GN 5335 Lobe knobs

AISI 303 stainless steel, easy cleaning

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 303 stainless steel.

Standard executions

  • GN 5335-A: sandblasted matte finish, without hole.
  • GN 5335-C: sandblasted matte finish, H7 reamed blind hole.
  • GN 5335-E: sandblasted matte finish, threaded blind hole.
  • GN 5335-E-PL: polished, threaded blind hole.
  • GN 5335-D: sandblasted matte finish, threaded pass-through hole.
  • GN 5335-D-PL: polished, threaded pass-through hole.
  • GN 5335: sandblasted matte finish, threaded pin.
General information

Features and applications

The finish quality, angular seal and absence of recesses, prevents dirt adherence and facilitates cleaning.

Particularly suitable for applications on machines and equipment whose parts must be frequently cleaned by using water jets or steam.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT