GN 5335 Lobe knobs

AISI 303 stainless steel, easy cleaning

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

AISI 303 stainless steel, sandblasted matte finish:

  • GN 5335-C: H7 reamed blind hole.
  • GN 5335-E: threaded blind hole.
  • GN 5335: threaded pin.

AISI 316L stainless steel, sandblasted matte finish:

  • GN 5335.4-C: H7 reamed blind hole.
  • GN 5335.4-E: threaded blind hole.
Other executions

Special executions on request

  • Threaded pass-through hole (GN 5335-D/GN 5335.4-D).
  • Glossy finish (GN 5335-PL).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT