GN 509.6 Ball transfer units

With internal thread, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Specifications

Housing

Steel, turned S

Zinc-plated, blue passivated

Ball

  • Steel, smooth finish BL
  • INOX AISI 420C stainless steel NI
  • Technopolymer, polyacetal (POM) KU

Bearing balls

  • Steel, smooth finish for load ball BL/KU
  • AISI 420C stainless steel for load ball NI

Dust protection for size 22/30

Felt

Information

Information

GN 509.6 ball transfer units are used, for example, in the construction of machinery and equipment to move heavy loads in any direction with minimal effort. The ball roller bearing ensures reliable operation and long life.

The ball transfer units are fastened using the internal thread on the bottom. The load is transferred through the base of the housing.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT