SELF-SANITISATION AGAINST BACTERIA AND FUNGI
EBK-C SOFT Fixed ball handles with lobes
Soft-touch technopolymer

Material
High-resilience polypropylene based (PP) technopolymer, coated with "soft-touch" thermoplastic elastomer (TPE) chemically bonded, hardness 70 Shore A, black colour, matte finish.
Raw material coating suitable for contact with food (FDA CFR.21 and EU 10/2011).
Centre cap
Polypropylene based (PP) technopolymer, in Ergostyle colours, matte finish, press-fit assembly.
Standard execution
Brass boss, threaded hole.
Features and applications
The coating, with "soft-touch" elastomer, improves the grip even in the presence of oils, greases and sweat from the hand. For this reason it is suitable for fitness machines, tools and machines for gardening and goods transport, high-precision instruments and disability aids.