UCFL Oval flanged support bearings

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Bracket

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Bushings and washers

AISI 304 stainless steel.

Bearing

High quality with traceability codes. Chrome steel.

Lubricator

Straight type, in nickel-plated brass with 1/8 gas thread.

Packing rings

NBR rubber.

Cover

Glass-fibre reinforced polypropylene based (PP) technopolymer, RAL 7015 grey colour, matte finish.

Closed cap for head bracket or for pass-through shafts.

Standard executions

  • UCFL-T: head bracket with closed cap.
  • UCFL-P: bracket for pass-through shaft with drilled cover and NBR rubber packing ring for rotating shafts.
General information

Features and applications

Overall dimensions are in compliance with ISO 3228.

A system of completely sealed packing rings assures the protection of the bearing from dirt ingress.

Max shaft misalignment = 2,5°.

Instructions of use

Assembly with shafts without end stops. For optimum operation, we recommend periodic lubrication with a common grease resistant to high temperatures and oxidation.

UCFL - Oval flanged support bearings 
Other executions

Special executions on request

  • AISI 440C stainless steel bearing.
  • Bearing in inch sizes.
  • Brackets for shafts with diameters in different sizes.
  • Brackets in polypropylene based (PP) technopolymer, packing rings and oil seal in VITON®*.

* Registered trademark by DuPont Dow Elastomers.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT