THR-LP Oil plugs for manual tightening

With O-Ring and retaining chain, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Elastic fork in acetal based technopolymer (POM), black colour.

Packing ring

NBR synthetic rubber O-Ring.

In addition to guaranteeing the OR-ring retention, the seat for the housing allows an optimal seal even with minimum tightening torques.

Retaining chain

Ball cable and coupling heads in acetal resin based (POM) technopolymer, black colour.

NERINOX treated stainless steel ring with two coils.

Maximum continuous working temperature

The maximum continuous working temperature that can be reached inside the tank is 100°C.

The maximum continuous working temperature of the external environment must not exceed 60°C.

General information

Features and applications

Suitable for use when it is necessary to avoid the loss of the cap.

The elastic fork, housed in the special groove of the cap, can rotate freely.

The spiral ring connects the elastic retaining fork to the chain.

Technical data

In laboratory tests carried out with mineral oil type CB68 (according to ISO 3498) at 23°C for a limited period of time, the values of pressure resistance were much higher than 100 bar.

In any case, we suggest to check the suitability of the product with regard to the fluid nature, operating temperature and application type under the actual working conditions.

Other executions

Special executions on request

  • Chain in different lengths.
  • Cap with retaining cable CV-T in polyethylene black colour.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT