SELF-SANITISATION AGAINST BACTERIA AND FUNGI
IEL+x SOFT Mushroom revolving handles
Soft-touch technopolymer
Material
High-resilience polypropylene based (PP) technopolymer, coated with "soft-touch" thermoplastic elastomer (TPE) chemically bonded, hardness 70 Shore A, black colour, matte finish.
Raw material coating suitable for contact with food (FDA CFR.21 and EU 10/2011).
Standard executions
Zinc-plated steel pin, hexagon socket at threaded end.
- IEL+x: without ring.
- IEL+x-A: with matte anodised aluminium ring (ELESA original design).
Features and applications
The coating, with "soft-touch" elastomer, improves the grip even in the presence of oils, greases and sweat from the hand. For this reason it is suitable for fitness machines, tools and machines for gardening and goods transport, high-precision instruments and disability aids.
Special executions on request
IEL+x-H: with magnifying lens for labels with marks and symbols.