GN 214.2 Lock pins

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Pin

Zinc-plated steel.

Pawls

AISI 304 stainless steel.

Spring and lifting ring

AISI 301 stainless steel.

Button

Polyamide based (PA) technopolymer, red colour, glossy finish.

Working temperature

From -20°C to +80°C.

General information

Features and applications

GN 214.2 lock pins are generally used for quick fixation of components or parts to be machined, in particular for elements which need to be removed and reset continuously.

GN 214.2 - Lock pins 
Accessories

Accessories on request

To optimise the use of these lock pins, have been designed:

Other executions

Special executions on request

Other dimensions.

Instructions of use

Instructions of use

By pressing the push button the two pawls are freed and the pin can be pulled-out or inserted.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT