GN 114.8 Lock pins
Stainless steel
Pin
AISI 303 stainless steel
Pawls
Stainless Steel AISI 304
Spring
Stainless steel AISI 302
Two-wing handle
Glass-fibre reinforced polyamide-based technopolymer (PA), black colour with mounting holes for coupling ring.
Working temperature up to 80°.
Button
Acetal-based technopolymer (POM), red colour.
Working temperature up to 80°.
Features and applications
GN 114.8 lock pins with axial locking are used to quickly fix, connect and secure various components. They are generally used as support bolts when frequent disassembly and reassembly is required.
The rectangular pawls made of stainless steel sheet keep the lock pin in the axial position in the hole. They are retracted by pressing the button and, once released, the compression spring returns them to the locked position. The pawls are not aligned with the T-handle.
Accessories
To optimise the use of these lock pins, have been designed:
- ball chains GN 111;
- retaining cables GN 111.2;
- spiral retaining cables GN 111.4.
Instructions of use
By pressing the push button the two pawls are freed and the pin can be pulled-out or inserted.