GN 114.2 Lock pins

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Pin

Zinc-plated steel

Pawls

Stainless Steel AISI 304

Spring

AISI 301 stainless steel.

Knob

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, provided with holes for security ring.

Button

Polyamide based (PA) technopolymer, red colour, glossy finish.

Working temperature

From -20°C to +80°C.

General information

Features and applications

GN 114.2 lock pins are generally used for quick fixation or connection of parts to be machined, in particular for elements which need to be removed and reset continuously.

GN 114.2 - Lock pins 
Accessories

Accessories

To optimise the use of these lock pins, have been designed:

Other executions

Special executions on request

Other dimensions.

Instructions of use

Instructions of use

By pressing the push button the two pawls are freed and the pin can be pulled-out or inserted.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT