GVD Z14 bearing support for rollers

for motorised roller, technopolymer, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Body and external bushing

Polyamide based (PA) technopolymer, black colour.

Protective shield

Polyamide-based (PA) technopolymer, grey colour.

Bearings

Chrome steel

General information

Features and applications

Bearing supports for GVD motorised rollers are inserted into the ends of the tubes of the conveyor rollers (Fig.1). Drive sprocket with 14 teeth for roller chain type DIN 8187-08-B1.

Recommended maximum load: 200 [N].

GVD - Z14 bearing support for rollers 
Special executions on request

Special executions on request

  • Stainless steel bearing.
  • Versions for tubes with an external diameter of 60 mm and an internal diameter of 54.5, 56, and 57 mm.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.