GN 464.1 Knurled knobs

with hexagon socket

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Specification

Steel

  • Property class 8
  • Head surface precision turned
  • Zinc plated, blue passivated     ZB
General information

Features and applications

Knurled knobs GN 464.1 have the same dimensions as specified in knurled knobs DIN 464. The thread of the screws generally extends up to the shoulder and ends in a runout without recess.

In comparison with DIN 464, knurled knobs GN 464.1 are made of a higher-quality material and additionally have an internal hexagon.

This makes them suitable for a wide range of applications. They can also be quickly and easily operated without tools, or, if higher torques values are required, they can be tightened or loosened with a hexagon socket screw key.

GN 464.1 - Knurled knobs 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.