SELF-SANITISATION AGAINST BACTERIA AND FUNGI
GN 7243 Jointed hinge
concealed, opening angle 120°, aluminium
Specification
Aluminum AL
anodized, natural colour EL
Hinge pins / washers
Stainless Steel 304
Friction bearing
Plastic
self lubricated
temperature resistant -40 °C to 90 °C
Technical data
The maximum load of the multiple-joint hinge specified below applies to the standard use cases and serves for orientation in the case of deviating applications. The resulting forces lead to slight elastic deformation, which can be compensated for by means of the adjustment options, if necessary.
| Resistance tests | Axial Stress | Radial Stress |
| Description | FA [N] | Fr [N] |
| GN 7243-75 | 650 | 750 |
Features and applications
The multiple-joint hinge GN 7243 is installed on the inside of doors, flaps and hatches to save space and ensure protection against vandalism. The hinge has a maximum opening angle of 120°, allowing for easy accessibility and making them suitable for use with medium-thick doors.
Use of this hinge type leaves housing exteriors free of attachments that do not match the design or that should be avoided entirely in the interests of fast and easy cleaning.
Multiple-joint hinges are generally used in pairs. For higher loads, e.g. from large doors, these can be supplemented with additional hinges. Four reinforced washers are supplied, which can be used with fastening screws of thread size M6.
Design variants
Doors, flaps and hatches can be inset, flush or mitered. The maximum wall thicknesses and bend sizes for sheet metal constructions given below arise from the respective installation type.
- Fastening flange mounted to the housing with slots parallel to the hinge axis (see Fig.1).
- Fastening flange mounted to the housing with slots perpendicular to the hinge axis (see Fig.2).
The design variants shown represent standard installation conditions. If the installation position of the hinge is changed or one of the two wall thickness dimensions is lower than s or b, the maximum achievable dimensions change independently of each other. This makes it possible in some cases to work with larger wall thickness dimensions than those specified with the same hinge size. A simple design check via CAD or a test setup is therefore recommended.
| Description | s1 max. | b1 | s2 | b2 max. | s3 max. | b3 max. |
| GN 7243-75 | 24 | 1 ... ∞ | 1 ... ∞ | 20 | 20 | 20 |
| Description | s4 max. | b4 | s5 | b5 max. | s6 max. | b6 max. |
| GN 7243-75 | 20 | 1 ... ∞ | 1 ... ∞ | 24 | 20 | 20 |
On request
- other finishes / colors
- other fastening flanges
- other opening angles
- other max. wall thicknesses
- other lifting motion
Installation and hinge pivot type
The multiple-joint hinges can be installed to the housing with the slots on the fastening flanges either parallel or perpendicular to the hinge axis. This results in the two pivot characteristics depicted.
Adjustment and fixing options
The multiple-joint hinges can be adjusted in three planes during installation. For example, this allows adjustment for tolerances or establishing of required compressive forces for seals.
Two planes can be adjusted via parallel or perpendicular slots in the fastening flanges. In the third plane, position corrections can be made using the Stainless Steel-Spacer plates GN 7247.2.
Stainless Steel-Plates with tapped holes GN 7247.4 as well as Stainless Steel-Plates with threaded studs GN 7247.6 are also available for fastening the hinges. The latter can be welded on or inserted through the wall from the outside and fastened in place. The holes d2 receive tensioning or positioning pins, making it easy to position the hinge. This also prevents unintended turning or slipping under load. The pins cannot be removed for subsequent adjustment.