San - Antimicrobial
EBP-L-CLEAN Bridge handles
Technopolymer, easy cleaning
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, white colour similar to RAL 9002, matte finish.
Screw-covers
Glass-fibre reinforced polyamide based (PA) technopolymer, white colour similar to RAL 9002, matte finish.
Supplied, push-fit assembly, removable by a screwdriver.
Standard execution
Pass-through holes for front or rear mounting by means of cylindrical-head screws with hexagon socket, hexagonal-head screws or nuts.
Suggested tightening torque:
- back mounting with plain holes: 10 [Nm]
- front mounting with plain or tapped holes: 10 [Nm].
Features and applications
Particularly suitable for applications on medical and hospital equipment and on food processing machines whose parts, for hygienic reasons, must be frequently cleaned.
Technical data
The values F1, F2, L1 and L2 indicated in the table were obtained carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.