VVE Elliptical flat vacuum cups with one bellow - High Grip

With support, rubber

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Vacuum cup in hydrogenated nitrile rubber (HNBR).

Steel support.

General information

Features and applications

The elliptical shape makes them suitable for handling elongated products such as steel tubes, copper bars, or metal parts with irregular surfaces.

The bellows shape means that when in contact with the surface of the load the vacuum cup folds quickly on itself, lifting the load from the support surface.

The labyrinth moulded onto the support surface of the vacuum cup facilitates the drainage of liquids (oil, water), guaranteeing a high grip between the vacuum cup and the surface area of the product (metal, glass, or marble).

This feature guarantees a safe and stable grip on the product in all conditions.

  • Hardness 60÷75 Shore A;
  • Operating temperature between -40 e +170 °C;
  • Stain proof;
  • Excellent resistance to abrasion, water and drawing oils containing chlorine.

See Technical Data for vacuum cups  .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT