SELF-SANITISATION AGAINST BACTERIA AND FUNGI
for Glass and Plastic Panels, die-cast zinc alloy
Types
- Type E: corner clamp.
- Type EB: corner clamp with securing pin.
- Type F: surface clamp.
- Type FA: surface clamp with stop plate.
- Type FB: surface clamp with securing pin.
Die-cast zinc alloy ZD
Epoxy resin coating:
- Black, RAL 9005, textured finish SW
- Silver, RAL 9006, textured finish SR
Grub screws
Stainless Steel AISI 304
Rubber inserts
Acrylonitrile butadiene rubber (NBR)
Stop plate (type FA)
Stainless steel AISI 316L
Securing pins (type EB and FB)
- Stainless Steel AISI 304
Plastic coated polyamide (PA)
Features and applications
Clamps GN 939 are used to fasten panels of glass, plastic or other materials. Both corner and surface clamps are available, depending on the installation situation. !da duplicazione!
The panels are clamped between the rubber inserts. In addition, positive locking by means of a securing pin or stop plate can be selected as a type.
If the clamps are used with profile systems with 8 or 10 mm slots, the T-nuts GN 938.1 are available as mounting accessories. These enable simple alignment, secure the clamps against rotation and counteract possible stresses.