High-Performance Vibration Mounts for Industrial Machinery | Elesa
Vibration mounts
We have used natural rubber to create a wide range of anti vibration mounts that are ideal for machinery in a number of industries. They are discreet and absorb shocks and sounds to help create a less disrupting environment.
Rubber buffers
For those in the food and medical industries, maintaining a calm environment is of paramount importance. This can be difficult to achieve with friction generated by constant human movement or the vibrating hum of machinery.
Our rubber buffers are made from high quality steel. They have been expertly designed using Elesa technology to dampen vibrations and noise produced by movement or by non-balanced equipment.
Anti vibration mounts
Our oval mounting and square mounting flanges are composed of two metallic elements joined together by a rubber anti-vibration body. Made using cutting-edge Elesa technology, these anti-vibration mounts can be fixed to the machine and to the floor or wall for a secure solution that silences unnecessary noise.
For even more peace of mind, we supply double acting flange mounts which isolate particularly strong vibrations. These are suitable for use with machine tools, presses for moulding plastics materials, special machines, and shock absorption.
Alongside AV mounts, we provide metal cushions which can be used for isolating vibration. These vibration damping pads are made from stainless steel and can be used over a range of temperatures.
Spring mounts and wire rope isolators
Elesa spring mounts are manufactured using nitrile rubber. They comprise a body and non-slip coating which is fixed with a zinc-plated screw and spring. These components are vital in isolating vibrations that reduce the life of costly machinery.
Our wire rope isolators are made with stainless steel and comprise two pairs of bars which are joined together with a coil. They come in varieties of four, six, and eight coils. Wire rope isolators are ideal for isolating vibrations and absorbing shock where axial holding force is required. They are particularly suitable for use with HVAC, pumps, purification and desalination plants, instrumentation panels, rail, naval and military.
With robust materials that will fit seamlessly into your workplace, Elesa’s range of anti-vibration mounts and rubber bobbins can help prevent noise, malfunctioning of machinery, and damage to health.