GN 565-SMA Bridge handles

Aluminium with antibacterial coating

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, oval cross section bar, with antibacterial epoxy resin coating, RAL 9005 black colour.

Standard execution

Threaded blind holes.

General information

Features and applications

GN 565-SMA handles have a silver molybdate-based powder coating which gives them antimicrobial properties.

The principle of action that is activated reduces the contamination of surfaces within 24 hours, so that in the end less than 1% of bacteria and less than 5% of viruses survive.

They are generally used in the healthcare sector, in public buildings such as airports, railway stations, stadiums, etc.

Other executions

Special executions on request

Lengths and colours other than the standard executions.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.