SELF-SANITISATION AGAINST BACTERIA AND FUNGI
AVG Flange mounts
(double acting), rubber and aluminium
Flange body
Aluminium painted with nitrocellulose-based enamel in blue colour RAL 5010.
Threaded bushing
Black coated steel.
Vibration-damper body
NBR rubber.
Hardness 30, 50, 60 Shore A ±5.
Features and applications
They are generally used for isolating strong vibrations, where axial holding force and resistance to compression is required.
Vibrations can cause:
- malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
- damage to health;
- noise.
They are particularly suitable for use with machine tools, presses for moulding plastics materials, special machines and shock absorption.
See High performance vibration dampers - Characteristics and selection criteria.