SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MMT. Handles for heat insulation
Steel and technopolymer
Metal structure
Steel round cross section bar with fine ground matte chrome-plated surface.
Threaded blind holes.
End bushes
Steel, chrome-plated matte surface.
Heat insulation element
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Features and applications
The MMT. handle is particularly suitable for applications on surfaces subject to high temperatures. The internal aeration canals of the technopolymer heat insulation element minimize the heat transfer. Its particular shape offers a comfortable grip and puts the operator's fingers away from the heat source.
Technical data
Figure 1 shows the different temperatures reached in various points of the handle assembled to a plate stabilized at 200°C during laboratory tests.