TMB. Magnetic plugs

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Black anodised aluminium.

Marked "MAGNETIC" and graphic symbol, laser engraved.

Permanent magnetic element

(AINiCo) Aluminium-nickel-cobalt with a high attractive power, to keep metal particles in oil.

Standard executions

  • TMB: NBR synthetic rubber flat packing ring. Max working temperature 100°C.
  • TMB-HT: FKM synthetic rubber flat packing ring. Max working temperature 180°C.
General information

Technical data

The positioning of the packing ring in its housing guarantees a high tightening torque, therefore the plug can be used even in pressurised reservoirs.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT