SELF-SANITISATION AGAINST BACTERIA AND FUNGI
SSH. Spring bolts for toggle clamps
Steel
Base and flange
Nitrided steel.
Stem
Zinc-plated steel with screwdriver slotted head for adjustment.
Spring
Hardened harmonic steel.
Nuts
Zinc-plated steel.
Features and applications
SSH. clamping bolts with spring are suitable for applications requiring to compensate the clamping force of levers on a machined piece by acting on the flange or stem to adjust spring compression.