MLB. Push-pull toggle clamps

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

C10 zinc-plated steel.

Rivets

Zinc-plated steel.

Base

Manganese phosphate pressed steel, black colour, pass-through holes.

Push lever

Zinc-plated steel.

Handle

Polyurethane, red colour.

Standard executions

  • MLB-ASD: with pressure clamping and right rotation.
  • MLB-ASS: with pressure clamping and left rotation.

Clamping bolt

To be ordered separately.

General information

Features and applications

Main features of MLB. clamps include the application point that is very close to the mounting surface and a limited space vertically. Both push and pull clamping can be performed effectively.

MLB. - Push-pull toggle clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.