MTB-SST Latch clamps

with safety device, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 304 stainless steel.

Rivets

AISI 304 stainless steel.

Standard executions

  • MTB.T5X: without tie rod.
  • MTB.T5X-TG: with eyelet tie rod.
  • MTB.T5X-TT: with T tie rod.
  • MTB.T5X-TU: with hook tie rod.
General information

Features and applications

All articulated joints are lubricated with special grease.

MTB-SST latch clamps and are particularly suitable for equipment and applications with strong vibration stresses where it is required to assure the holding of the clamp engagement against accidental opening.

By disengaging the safety stop, pushing the slider (fig. 1) and using the handle, the clamp opens (fig. 2). By disengaging the safety stop (fig. 3) and moving the control lever in the opposite direction (fig. 4), the result is the complete disengagement of the body of the clamp and the clamping plate.

To re-engage the clamp, it is necessary to proceed in the opposite way.

All these engaging and disengaging operations can be done by using one hand only, since in its movement the eyelet follows the lever.

The engaging position can be length-regulated in order to suit better the application by means of a threaded eyelet, locked in place by a locking nut.

MTB-SST - Latch clamps 
MTB-SST - Latch clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT